Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| LSE107BRHSAFQ | Shaft Size N/A 1 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSE107BXHSAFQKPS | Shaft Size N/A 1 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSE107BRHSAFQKPS | Shaft Size N/A 1 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSE107BXHSAFQRSS | Shaft Size N/A 1 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSE107BRHSAFQRSS | Shaft Size N/A 1 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSE107BXHSAFQHTPS | Shaft Size N/A 1 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSE107BRHSAFQHTPS | Shaft Size N/A 1 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSE107BXHSAFQATL | Shaft Size N/A 1 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSE107BRHSAFQATL | Shaft Size N/A 1 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSE107BXHSAFQFS | Shaft Size N/A 1 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSE107BRHSAFQFS | Shaft Size N/A 1 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM40BXHSAFQA | Shaft Size N/A 40 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM40BRHSAFQA | Shaft Size N/A 40 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM40BXHSAFQAKPS | Shaft Size N/A 40 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM40BRHSAFQAKPS | Shaft Size N/A 40 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM40BXHSAFQARSS | Shaft Size N/A 40 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM40BRHSAFQARSS | Shaft Size N/A 40 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM40BXHSAFQAHTPS | Shaft Size N/A 40 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM40BRHSAFQAHTPS | Shaft Size N/A 40 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM40BXHSAFQAATL | Shaft Size N/A 40 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM40BRHSAFQAATL | Shaft Size N/A 40 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM40BXHSAFQAFS | Shaft Size N/A 40 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM40BRHSAFQAFS | Shaft Size N/A 40 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSE111BXHSAFQ | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSE111BXHSAFQA | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm |
CAD
N/A |
Add To Cart
Request Quote |