Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
51 - 100 of 660 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE111BRHSAFQ N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHSAFQA N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BXHSAFQKPS N/A 1 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BXHSAFQAKPS N/A 1 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHSAFQKPS N/A 1 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHSAFQAKPS N/A 1 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BXHSAFQRSS N/A 1 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BXHSAFQARSS N/A 1 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHSAFQRSS N/A 1 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHSAFQARSS N/A 1 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BXHSAFQHTPS N/A 1 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BXHSAFQAHTPS N/A 1 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHSAFQHTPS N/A 1 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHSAFQAHTPS N/A 1 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BXHSAFQATL N/A 1 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BXHSAFQAATL N/A 1 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHSAFQATL N/A 1 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHSAFQAATL N/A 1 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BXHSAFQFS N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BXHSAFQAFS N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHSAFQFS N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHSAFQAFS N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BXHSAFQ N/A 1 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BXHSAFQA N/A 1 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHSAFQ N/A 1 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHSAFQA N/A 1 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BXHSAFQKPS N/A 1 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BXHSAFQAKPS N/A 1 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHSAFQKPS N/A 1 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHSAFQAKPS N/A 1 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BXHSAFQRSS N/A 1 3/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BXHSAFQARSS N/A 1 3/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHSAFQRSS N/A 1 3/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHSAFQARSS N/A 1 3/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BXHSAFQHTPS N/A 1 3/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BXHSAFQAHTPS N/A 1 3/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHSAFQHTPS N/A 1 3/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHSAFQAHTPS N/A 1 3/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BXHSAFQATL N/A 1 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BXHSAFQAATL N/A 1 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHSAFQATL N/A 1 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHSAFQAATL N/A 1 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BXHSAFQFS N/A 1 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BXHSAFQAFS N/A 1 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHSAFQFS N/A 1 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHSAFQAFS N/A 1 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE115BXHSAFQA N/A 1 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE115BRHSAFQA N/A 1 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE115BXHSAFQAKPS N/A 1 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE115BRHSAFQAKPS N/A 1 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A CAD Icon (for items table)
51 - 100 of 660 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »