Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| LSE615BRHSAFQFS | Shaft Size N/A 6 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BXHSAFQ | Shaft Size N/A 7 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BRHSAFQ | Shaft Size N/A 7 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BXHSAFQKPS | Shaft Size N/A 7 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BRHSAFQKPS | Shaft Size N/A 7 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BXHSAFQRSS | Shaft Size N/A 7 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BRHSAFQRSS | Shaft Size N/A 7 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BXHSAFQHTPS | Shaft Size N/A 7 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BRHSAFQHTPS | Shaft Size N/A 7 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BXHSAFQATL | Shaft Size N/A 7 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BRHSAFQATL | Shaft Size N/A 7 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BXHSAFQFS | Shaft Size N/A 7 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE700BRHSAFQFS | Shaft Size N/A 7 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE703BXHSAFQ | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE703BRHSAFQ | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE703BXHSAFQKPS | Shaft Size N/A 7 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE703BRHSAFQKPS | Shaft Size N/A 7 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE703BXHSAFQRSS | Shaft Size N/A 7 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE703BRHSAFQRSS | Shaft Size N/A 7 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE703BXHSAFQHTPS | Shaft Size N/A 7 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE703BRHSAFQHTPS | Shaft Size N/A 7 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE703BXHSAFQATL | Shaft Size N/A 7 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE703BRHSAFQATL | Shaft Size N/A 7 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE703BXHSAFQFS | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE703BRHSAFQFS | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A
|
Add To Cart
Request Quote |