Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE304BRHSAFQHTPS | Shaft Size N/A 3 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE307BRHSAFQHTPS | Shaft Size N/A 3 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE308BRHSAFQHTPS | Shaft Size N/A 3 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE303BXHSAFQBATL | Shaft Size N/A 3 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE304BXHSAFQBATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE303BXHSAFQATL | Shaft Size N/A 3 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE304BXHSAFQATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE307BXHSAFQATL | Shaft Size N/A 3 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE308BXHSAFQATL | Shaft Size N/A 3 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE303BRHSAFQBATL | Shaft Size N/A 3 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE304BRHSAFQBATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE303BRHSAFQATL | Shaft Size N/A 3 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE304BRHSAFQATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE307BRHSAFQATL | Shaft Size N/A 3 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE308BRHSAFQATL | Shaft Size N/A 3 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE303BXHSAFQBFS | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE304BXHSAFQBFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE303BXHSAFQFS | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE304BXHSAFQFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE307BXHSAFQFS | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE308BXHSAFQFS | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE303BRHSAFQBFS | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE304BRHSAFQBFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE303BRHSAFQFS | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE304BRHSAFQFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |