Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE611BRHSAFQHTPS | Shaft Size N/A 6 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE612BRHSAFQHTPS | Shaft Size N/A 6.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE615BRHSAFQHTPS | Shaft Size N/A 6 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE700BRHSAFQHTPS | Shaft Size N/A 7.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE611BXHSAFQATL | Shaft Size N/A 6 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE612BXHSAFQATL | Shaft Size N/A 6.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE615BXHSAFQATL | Shaft Size N/A 6 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE700BXHSAFQATL | Shaft Size N/A 7.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE611BRHSAFQATL | Shaft Size N/A 6 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE612BRHSAFQATL | Shaft Size N/A 6.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE615BRHSAFQATL | Shaft Size N/A 6 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE700BRHSAFQATL | Shaft Size N/A 7.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE611BXHSAFQFS | Shaft Size N/A 6 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE612BXHSAFQFS | Shaft Size N/A 6.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE615BXHSAFQFS | Shaft Size N/A 6 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE700BXHSAFQFS | Shaft Size N/A 7.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE611BRHSAFQFS | Shaft Size N/A 6 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE612BRHSAFQFS | Shaft Size N/A 6.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE615BRHSAFQFS | Shaft Size N/A 6 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE700BRHSAFQFS | Shaft Size N/A 7.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSM140BXHSAFQA | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE503BXHSAFQ | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE504BXHSAFQ | Shaft Size N/A 5.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE507BXHSAFQ | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE508BXHSAFQ | Shaft Size N/A 5.5000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |