Batch CAD Cart (0)
  • Cart is empty
176 - 200 of 660 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

Sort by
N/A 140 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD
N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD
N/A 5.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD
N/A 5.5000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD
N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD
176 - 200 of 660 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »