Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 1 - 25 of 660 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE103BXHSAFQ 1 3/16 in Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE103BRHSAFQ 1 3/16 in Felt Type Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE103BXHSAFQKPS 1 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE103BRHSAFQKPS 1 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE103BXHSAFQRSS 1 3/16 in Viton Single Lip Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE103BRHSAFQRSS 1 3/16 in Viton Single Lip Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE103BXHSAFQHTPS 1 3/16 in High Temperature Packing Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE103BRHSAFQHTPS 1 3/16 in High Temperature Packing Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE103BXHSAFQATL 1 3/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE103BRHSAFQATL 1 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE103BXHSAFQFS 1 3/16 in Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE103BRHSAFQFS 1 3/16 in Felt Type Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE104BXHSAFQ 1 1/4 in Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE104BRHSAFQ 1 1/4 in Felt Type Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE104BXHSAFQKPS 1 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE104BRHSAFQKPS 1 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE104BXHSAFQRSS 1 1/4 in Viton Single Lip Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE104BRHSAFQRSS 1 1/4 in Viton Single Lip Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE104BXHSAFQHTPS 1 1/4 in High Temperature Packing Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE104BRHSAFQHTPS 1 1/4 in High Temperature Packing Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE104BXHSAFQATL 1 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE104BRHSAFQATL 1 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE104BXHSAFQFS 1 1/4 in Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE104BRHSAFQFS 1 1/4 in Felt Type Split Cylindrical Retained Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
LSE107BXHSAFQ 1 7/16 in Felt Type Split Cylindrical Expansion Type 14296 lbf
63500
N
14724 lbf
65400
N
5400 rpm
  Results 1 - 25 of 660  1 2 3 4 5 »  
<