Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 660 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

N/A 1.1875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.1875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.1875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.1875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.1875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.1875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.1875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.1875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.1875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.1875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.1875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.1875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.2500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.2500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.2500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.2500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.2500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.2500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A CAD
1 - 25 of 660 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »