Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
LSM300BRHSDFS | Shaft Size N/A 300 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
LSM300BRHSDATL | Shaft Size N/A 300 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
LSM300BRHSDHTPS | Shaft Size N/A 300 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
LSM300BRHSDRSS | Shaft Size N/A 300 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
LSM300BRHSDKPS | Shaft Size N/A 300 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
LSM300BRHSD | Shaft Size N/A 300 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208848 lbf929000 N | Cor - Static Load Rating N/A 374307 lbf1665000 N | Ca - Axial Load Rating N/A 17580 lbf78200 N | Maximum Speed N/A 650 rpm |
CAD
N/A ![]() |
LSM280BRHSDAFS | Shaft Size N/A 280 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
LSM260BRHSDFS | Shaft Size N/A 260 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
LSM280BRHSDAATL | Shaft Size N/A 280 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
LSM260BRHSDATL | Shaft Size N/A 260 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
LSM280BRHSDAHTPS | Shaft Size N/A 280 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
LSM260BRHSDHTPS | Shaft Size N/A 260 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
LSM280BRHSDARSS | Shaft Size N/A 280 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
LSM260BRHSDRSS | Shaft Size N/A 260 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
LSM280BRHSDAKPS | Shaft Size N/A 280 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
LSM260BRHSDKPS | Shaft Size N/A 260 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
LSM280BRHSDA | Shaft Size N/A 280 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
LSM260BRHSD | Shaft Size N/A 260 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 190638 lbf848000 N | Cor - Static Load Rating N/A 337663 lbf1502000 N | Ca - Axial Load Rating N/A 15017 lbf66800 N | Maximum Speed N/A 730 rpm |
CAD
N/A ![]() |
LSM240BRHSDFS | Shaft Size N/A 240 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A ![]() |
LSM240BRHSDATL | Shaft Size N/A 240 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A ![]() |
LSM240BRHSDHTPS | Shaft Size N/A 240 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A ![]() |
LSM240BRHSDRSS | Shaft Size N/A 240 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A ![]() |
LSM240BRHSDKPS | Shaft Size N/A 240 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A ![]() |
LSM240BRHSD | Shaft Size N/A 240 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 167258 lbf744000 N | Cor - Static Load Rating N/A 289779 lbf1289000 N | Ca - Axial Load Rating N/A 12994 lbf57800 N | Maximum Speed N/A 820 rpm |
CAD
N/A ![]() |
LSM220BRHSDFS | Shaft Size N/A 220 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 159165 lbf708000 N | Cor - Static Load Rating N/A 262577 lbf1168000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Maximum Speed N/A 930 rpm |
CAD
N/A ![]() |