Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
LSM60BXHSNRSS | Shaft Size N/A 60 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSE204BRHSNKPS | Shaft Size N/A 2 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSE203BRHSNKPS | Shaft Size N/A 2 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSM60BRHSNKPS | Shaft Size N/A 60 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSE204BXHSNKPS | Shaft Size N/A 2 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSE203BXHSNKPS | Shaft Size N/A 2 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSM60BXHSNKPS | Shaft Size N/A 60 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSE204BRHSN | Shaft Size N/A 2 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSE203BRHSN | Shaft Size N/A 2 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSM60BRHSN | Shaft Size N/A 60 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A 1213.95 lbf5400 N | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSE204BXHSN | Shaft Size N/A 2 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSE203BXHSN | Shaft Size N/A 2 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSM60BXHSN | Shaft Size N/A 60 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23155 lbf103000 N | Cor - Static Load Rating N/A 25853 lbf115000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3940 rpm |
CAD
N/A ![]() |
LSE200BRHSNFS | Shaft Size N/A 2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A ![]() |
LSE200BXHSNFS | Shaft Size N/A 2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A ![]() |
LSE200BRHSNATL | Shaft Size N/A 2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A ![]() |
LSE200BXHSNATL | Shaft Size N/A 2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A ![]() |
LSE200BRHSNHTPS | Shaft Size N/A 2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A ![]() |
LSE200BXHSNHTPS | Shaft Size N/A 2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A ![]() |
LSE200BRHSNRSS | Shaft Size N/A 2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A ![]() |
LSE200BXHSNRSS | Shaft Size N/A 2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A ![]() |
LSE200BRHSNKPS | Shaft Size N/A 2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A ![]() |
LSE200BXHSNKPS | Shaft Size N/A 2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A ![]() |
LSE200BRHSN | Shaft Size N/A 2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A ![]() |
LSE200BXHSN | Shaft Size N/A 2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A ![]() |