Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 376 - 400 of 624 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM125BRHSNKPS 125 mm Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM125BXHSNRSS 125 mm Viton Single Lip Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSM125BRHSNRSS 125 mm Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM125BXHSNHTPS 125 mm High Temperature Packing Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSM125BRHSNHTPS 125 mm High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM125BXHSNATL 125 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSM125BRHSNATL 125 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM125BXHSNFS 125 mm Felt Type Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSM125BRHSNFS 125 mm Felt Type Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BXHSN 4 15/16 in Felt Type Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE415BRHSN 4 15/16 in Felt Type Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BXHSNKPS 4 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE415BRHSNKPS 4 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BXHSNRSS 4 15/16 in Viton Single Lip Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE415BRHSNRSS 4 15/16 in Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BXHSNHTPS 4 15/16 in High Temperature Packing Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE415BRHSNHTPS 4 15/16 in High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BXHSNATL 4 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE415BRHSNATL 4 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE415BXHSNFS 4 15/16 in Felt Type Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE415BRHSNFS 4 15/16 in Felt Type Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BXHSN 5 in Felt Type Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE500BRHSN 5 in Felt Type Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE500BXHSNKPS 5 in Kevlar Packing Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE500BRHSNKPS 5 in Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
  Results 376 - 400 of 624 « 16 17 18 19 20 »  
<