Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSM140BRHSNAKPS | Shaft Size N/A 140 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BXHSNRSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BXHSNARSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BRHSNRSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BRHSNARSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BXHSNHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BXHSNAHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BRHSNHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BRHSNAHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BXHSNATL | Shaft Size N/A 140 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BXHSNAATL | Shaft Size N/A 140 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BRHSNATL | Shaft Size N/A 140 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BRHSNAATL | Shaft Size N/A 140 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BXHSNFS | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BXHSNAFS | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BRHSNFS | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM140BRHSNAFS | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM150BXHSD | Shaft Size N/A 150 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM150BRHSD | Shaft Size N/A 150 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM150BXHSDKPS | Shaft Size N/A 150 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM150BRHSDKPS | Shaft Size N/A 150 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM150BXHSDRSS | Shaft Size N/A 150 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM150BRHSDRSS | Shaft Size N/A 150 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM150BXHSDHTPS | Shaft Size N/A 150 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| LSM150BRHSDHTPS | Shaft Size N/A 150 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A |
Add To Cart
Request Quote |