Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 501 - 525 of 624 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM150BXHSDATL 150 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSM150BRHSDATL 150 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSM150BXHSDFS 150 mm Felt Type Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSM150BRHSDFS 150 mm Felt Type Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE515BXHSD 5 15/16 in Felt Type Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE515BRHSD 5 15/16 in Felt Type Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE515BXHSDKPS 5 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE515BRHSDKPS 5 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE515BXHSDRSS 5 15/16 in Viton Single Lip Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE515BRHSDRSS 5 15/16 in Viton Single Lip Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE515BXHSDHTPS 5 15/16 in High Temperature Packing Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE515BRHSDHTPS 5 15/16 in High Temperature Packing Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE515BXHSDATL 5 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE515BRHSDATL 5 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE515BXHSDFS 5 15/16 in Felt Type Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE515BRHSDFS 5 15/16 in Felt Type Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSM160BXHSD 160 mm Felt Type Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSM160BRHSD 160 mm Felt Type Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSM160BXHSDKPS 160 mm Kevlar Packing Seal Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSM160BRHSDKPS 160 mm Kevlar Packing Seal Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSM160BXHSDRSS 160 mm Viton Single Lip Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSM160BRHSDRSS 160 mm Viton Single Lip Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSM160BXHSDHTPS 160 mm High Temperature Packing Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSM160BRHSDHTPS 160 mm High Temperature Packing Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSM160BXHSDATL 160 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
  Results 501 - 525 of 624 « 21 22 23 24 25 
<