Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 526 - 550 of 624 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM160BRHSDATL 160 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSM160BXHSDFS 160 mm Felt Type Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSM160BRHSDFS 160 mm Felt Type Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSM170BXHSD 170 mm Felt Type Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm
LSM170BRHSD 170 mm Felt Type Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm
LSM170BXHSDKPS 170 mm Kevlar Packing Seal Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm
LSM170BRHSDKPS 170 mm Kevlar Packing Seal Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm
LSM170BXHSDRSS 170 mm Viton Single Lip Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm
LSM170BRHSDRSS 170 mm Viton Single Lip Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm
LSM170BXHSDHTPS 170 mm High Temperature Packing Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm
LSM170BRHSDHTPS 170 mm High Temperature Packing Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm
LSM170BXHSDATL 170 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm
LSM170BRHSDATL 170 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm
LSM170BXHSDFS 170 mm Felt Type Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm
LSM170BRHSDFS 170 mm Felt Type Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm
LSM180BXHSDA 180 mm Felt Type Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm
LSM180BRHSDA 180 mm Felt Type Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm
LSM180BXHSDAKPS 180 mm Kevlar Packing Seal Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm
LSM180BRHSDAKPS 180 mm Kevlar Packing Seal Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm
LSM180BXHSDARSS 180 mm Viton Single Lip Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm
LSM180BRHSDARSS 180 mm Viton Single Lip Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm
LSM180BXHSDAHTPS 180 mm High Temperature Packing Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm
LSM180BRHSDAHTPS 180 mm High Temperature Packing Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm
LSM180BXHSDAATL 180 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm
LSM180BRHSDAATL 180 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm
  Results 526 - 550 of 624 « 21 22 23 24 25 
<