Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 551 - 575 of 624 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM180BXHSDAFS 180 mm Felt Type Split Cylindrical Expansion Type 117800 lbf
524000
N
186142 lbf
828000
N
N/A 1220 rpm
LSM180BRHSDAFS 180 mm Felt Type Split Cylindrical Retained Type 117800 lbf
524000
N
186142 lbf
828000
N
8183 lbf
36400
N
1220 rpm
LSM200BXHSD 200 mm Felt Type Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm
LSM200BRHSD 200 mm Felt Type Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm
LSM200BXHSDKPS 200 mm Kevlar Packing Seal Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm
LSM200BRHSDKPS 200 mm Kevlar Packing Seal Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm
LSM200BXHSDRSS 200 mm Viton Single Lip Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm
LSM200BRHSDRSS 200 mm Viton Single Lip Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm
LSM200BXHSDHTPS 200 mm High Temperature Packing Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm
LSM200BRHSDHTPS 200 mm High Temperature Packing Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm
LSM200BXHSDATL 200 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm
LSM200BRHSDATL 200 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm
LSM200BXHSDFS 200 mm Felt Type Split Cylindrical Expansion Type 138033 lbf
614000
N
222561 lbf
990000
N
N/A 1070 rpm
LSM200BRHSDFS 200 mm Felt Type Split Cylindrical Retained Type 138033 lbf
614000
N
222561 lbf
990000
N
9217 lbf
41000
N
1070 rpm
LSM220BXHSD 220 mm Felt Type Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHSD 220 mm Felt Type Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHSDKPS 220 mm Kevlar Packing Seal Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHSDKPS 220 mm Kevlar Packing Seal Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHSDRSS 220 mm Viton Single Lip Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHSDRSS 220 mm Viton Single Lip Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHSDHTPS 220 mm High Temperature Packing Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHSDHTPS 220 mm High Temperature Packing Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHSDATL 220 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHSDATL 220 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHSDFS 220 mm Felt Type Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
  Results 551 - 575 of 624 « 21 22 23 24 25 
<