Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 601 - 624 of 624 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM280BXHSDA 280 mm Felt Type Split Cylindrical Expansion Type 190638 lbf
848000
N
337663 lbf
1502000
N
N/A 730 rpm
LSM280BRHSDA 280 mm Felt Type Split Cylindrical Retained Type 190638 lbf
848000
N
337663 lbf
1502000
N
15017 lbf
66800
N
730 rpm
LSM280BXHSDAKPS 280 mm Kevlar Packing Seal Split Cylindrical Expansion Type 190638 lbf
848000
N
337663 lbf
1502000
N
N/A 730 rpm
LSM280BRHSDAKPS 280 mm Kevlar Packing Seal Split Cylindrical Retained Type 190638 lbf
848000
N
337663 lbf
1502000
N
15017 lbf
66800
N
730 rpm
LSM280BXHSDARSS 280 mm Viton Single Lip Split Cylindrical Expansion Type 190638 lbf
848000
N
337663 lbf
1502000
N
N/A 730 rpm
LSM280BRHSDARSS 280 mm Viton Single Lip Split Cylindrical Retained Type 190638 lbf
848000
N
337663 lbf
1502000
N
15017 lbf
66800
N
730 rpm
LSM280BXHSDAHTPS 280 mm High Temperature Packing Split Cylindrical Expansion Type 190638 lbf
848000
N
337663 lbf
1502000
N
N/A 730 rpm
LSM280BRHSDAHTPS 280 mm High Temperature Packing Split Cylindrical Retained Type 190638 lbf
848000
N
337663 lbf
1502000
N
15017 lbf
66800
N
730 rpm
LSM280BXHSDAATL 280 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 190638 lbf
848000
N
337663 lbf
1502000
N
N/A 730 rpm
LSM280BRHSDAATL 280 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 190638 lbf
848000
N
337663 lbf
1502000
N
15017 lbf
66800
N
730 rpm
LSM280BXHSDAFS 280 mm Felt Type Split Cylindrical Expansion Type 190638 lbf
848000
N
337663 lbf
1502000
N
N/A 730 rpm
LSM280BRHSDAFS 280 mm Felt Type Split Cylindrical Retained Type 190638 lbf
848000
N
337663 lbf
1502000
N
15017 lbf
66800
N
730 rpm
LSM300BXHSD 300 mm Felt Type Split Cylindrical Expansion Type 208848 lbf
929000
N
374307 lbf
1665000
N
N/A 650 rpm
LSM300BRHSD 300 mm Felt Type Split Cylindrical Retained Type 208848 lbf
929000
N
374307 lbf
1665000
N
17580 lbf
78200
N
650 rpm
LSM300BXHSDKPS 300 mm Kevlar Packing Seal Split Cylindrical Expansion Type 208848 lbf
929000
N
374307 lbf
1665000
N
N/A 650 rpm
LSM300BRHSDKPS 300 mm Kevlar Packing Seal Split Cylindrical Retained Type 208848 lbf
929000
N
374307 lbf
1665000
N
17580 lbf
78200
N
650 rpm
LSM300BXHSDRSS 300 mm Viton Single Lip Split Cylindrical Expansion Type 208848 lbf
929000
N
374307 lbf
1665000
N
N/A 650 rpm
LSM300BRHSDRSS 300 mm Viton Single Lip Split Cylindrical Retained Type 208848 lbf
929000
N
374307 lbf
1665000
N
17580 lbf
78200
N
650 rpm
LSM300BXHSDHTPS 300 mm High Temperature Packing Split Cylindrical Expansion Type 208848 lbf
929000
N
374307 lbf
1665000
N
N/A 650 rpm
LSM300BRHSDHTPS 300 mm High Temperature Packing Split Cylindrical Retained Type 208848 lbf
929000
N
374307 lbf
1665000
N
17580 lbf
78200
N
650 rpm
LSM300BXHSDATL 300 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 208848 lbf
929000
N
374307 lbf
1665000
N
N/A 650 rpm
LSM300BRHSDATL 300 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 208848 lbf
929000
N
374307 lbf
1665000
N
17580 lbf
78200
N
650 rpm
LSM300BXHSDFS 300 mm Felt Type Split Cylindrical Expansion Type 208848 lbf
929000
N
374307 lbf
1665000
N
N/A 650 rpm
LSM300BRHSDFS 300 mm Felt Type Split Cylindrical Retained Type 208848 lbf
929000
N
374307 lbf
1665000
N
17580 lbf
78200
N
650 rpm
  Results 601 - 624 of 624 « 21 22 23 24 25 
<