Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
651 - 672 of 672 | Results Per Page | View | Unit of Measure
« 11 12 13 14 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM280BXHSDQAKPS N/A 280 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSM280BRHSDQAKPS N/A 280 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSM280BXHSDQARSS N/A 280 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSM280BRHSDQARSS N/A 280 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSM280BXHSDQAHTPS N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSM280BRHSDQAHTPS N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSM280BXHSDQAATL N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSM280BRHSDQAATL N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSM280BXHSDQAFS N/A 280 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A CAD Icon (for items table)
LSM280BRHSDQAFS N/A 280 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A CAD Icon (for items table)
LSM300BXHSDQ N/A 300 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM300BRHSDQ N/A 300 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM300BXHSDQKPS N/A 300 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM300BRHSDQKPS N/A 300 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM300BXHSDQRSS N/A 300 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM300BRHSDQRSS N/A 300 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM300BXHSDQHTPS N/A 300 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM300BRHSDQHTPS N/A 300 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM300BXHSDQATL N/A 300 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM300BRHSDQATL N/A 300 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM300BXHSDQFS N/A 300 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM300BRHSDQFS N/A 300 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
651 - 672 of 672 | Results Per Page | View | Unit of Measure
« 11 12 13 14