Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 476 - 500 of 672 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE503BRHSNQHTPS 5 3/16 in High Temperature Packing Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE503BXHSNQATL 5 3/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSE503BRHSNQATL 5 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE503BXHSNQFS 5 3/16 in Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSE503BRHSNQFS 5 3/16 in Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM135BXHSNQ 135 mm Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSM135BRHSNQ 135 mm Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM135BXHSNQKPS 135 mm Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSM135BRHSNQKPS 135 mm Kevlar Packing Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM135BXHSNQRSS 135 mm Viton Single Lip Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSM135BRHSNQRSS 135 mm Viton Single Lip Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM135BXHSNQHTPS 135 mm High Temperature Packing Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSM135BRHSNQHTPS 135 mm High Temperature Packing Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM135BXHSNQATL 135 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSM135BRHSNQATL 135 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM135BXHSNQFS 135 mm Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSM135BRHSNQFS 135 mm Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE507BXHSNQA 5 7/16 in Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSE507BRHSNQA 5 7/16 in Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE507BXHSNQAKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSE507BRHSNQAKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE507BXHSNQARSS 5 7/16 in Viton Single Lip Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSE507BRHSNQARSS 5 7/16 in Viton Single Lip Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE507BXHSNQAHTPS 5 7/16 in High Temperature Packing Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSE507BRHSNQAHTPS 5 7/16 in High Temperature Packing Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
  Results 476 - 500 of 672 « 16 17 18 19 20 »  
<