Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSM150BXHSDQFS | Shaft Size N/A 150 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM150BRHSDQFS | Shaft Size N/A 150 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BXHSDQ | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BRHSDQ | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BXHSDQKPS | Shaft Size N/A 5 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BRHSDQKPS | Shaft Size N/A 5 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BXHSDQRSS | Shaft Size N/A 5 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BRHSDQRSS | Shaft Size N/A 5 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BXHSDQHTPS | Shaft Size N/A 5 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BRHSDQHTPS | Shaft Size N/A 5 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BXHSDQATL | Shaft Size N/A 5 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BRHSDQATL | Shaft Size N/A 5 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BXHSDQFS | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE515BRHSDQFS | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BXHSDQ | Shaft Size N/A 160 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BRHSDQ | Shaft Size N/A 160 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BXHSDQKPS | Shaft Size N/A 160 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BRHSDQKPS | Shaft Size N/A 160 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BXHSDQRSS | Shaft Size N/A 160 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BRHSDQRSS | Shaft Size N/A 160 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BXHSDQHTPS | Shaft Size N/A 160 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BRHSDQHTPS | Shaft Size N/A 160 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BXHSDQATL | Shaft Size N/A 160 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BRHSDQATL | Shaft Size N/A 160 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BXHSDQFS | Shaft Size N/A 160 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |