Batch CAD Cart (0)
  • Cart is empty
251 - 275 of 672 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Sort by
N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
N/A 5 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
N/A 5.5000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD
N/A 5.5000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD
N/A 5.5000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD
N/A 5.5000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD
N/A 5.5000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD
N/A 5.5000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD
N/A 5.5000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
N/A 5.5000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
N/A 5.5000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
N/A 5.5000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
N/A 5.5000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD
251 - 275 of 672 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »