Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 672 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD
N/A 2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD
N/A 2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD
N/A 2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD
N/A 2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD
N/A 2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD
N/A 2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD
N/A 2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD
N/A 2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD
N/A 2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD
N/A 55 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A CAD
N/A 55 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A CAD
N/A 55 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A CAD
N/A 55 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A CAD
N/A 55 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A CAD
N/A 55 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A CAD
N/A 55 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A CAD
N/A 55 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A CAD
N/A 55 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A CAD
N/A 55 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A CAD
N/A 55 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A CAD
N/A 55 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A CAD
N/A 2 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A CAD
N/A 2 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A CAD
N/A 2 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A CAD
51 - 75 of 672 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »