Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,622 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 251 - 275 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE212BXHSFS 2 3/4 in Felt Type Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSE212BRHSFS 2 3/4 in Felt Type Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BXHS 70 mm Felt Type Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSM70BRHS 70 mm Felt Type Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BXHSKPS 70 mm Kevlar Packing Seal Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSM70BRHSKPS 70 mm Kevlar Packing Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BXHSRSS 70 mm Viton Single Lip Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSM70BRHSRSS 70 mm Viton Single Lip Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BXHSHTPS 70 mm High Temperature Packing Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSM70BRHSHTPS 70 mm High Temperature Packing Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BXHSATL 70 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSM70BRHSATL 70 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSM70BXHSFS 70 mm Felt Type Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSM70BRHSFS 70 mm Felt Type Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE215BXHS 2 15/16 in Felt Type Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSE215BRHS 2 15/16 in Felt Type Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE215BXHSKPS 2 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSE215BRHSKPS 2 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE215BXHSRSS 2 15/16 in Viton Single Lip Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSE215BRHSRSS 2 15/16 in Viton Single Lip Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE215BXHSHTPS 2 15/16 in High Temperature Packing Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSE215BRHSHTPS 2 15/16 in High Temperature Packing Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE215BXHSATL 2 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
LSE215BRHSATL 2 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 31024 lbf
138000
N
36194 lbf
161000
N
1708.53 lbf
7600
N
3310 rpm
LSE215BXHSFS 2 15/16 in Felt Type Split Cylindrical Expansion Type 31024 lbf
138000
N
36194 lbf
161000
N
N/A 3310 rpm
  Results 251 - 275 of 1000 « 11 12 13 14 15 »  
<