Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,622 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 376 - 400 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM90BRHSKPS 90 mm Kevlar Packing Seal Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm
LSM90BXHSRSS 90 mm Viton Single Lip Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm
LSM90BRHSRSS 90 mm Viton Single Lip Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm
LSM90BXHSHTPS 90 mm High Temperature Packing Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm
LSM90BRHSHTPS 90 mm High Temperature Packing Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm
LSM90BXHSATL 90 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm
LSM90BRHSATL 90 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm
LSM90BXHSFS 90 mm Felt Type Split Cylindrical Expansion Type 42039 lbf
187000
N
51931 lbf
231000
N
N/A 2790 rpm
LSM90BRHSFS 90 mm Felt Type Split Cylindrical Retained Type 42039 lbf
187000
N
51931 lbf
231000
N
2787.59 lbf
12400
N
2790 rpm
LSE311BXHS 3 11/16 in Felt Type Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE311BRHS 3 11/16 in Felt Type Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE311BXHSKPS 3 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE311BRHSKPS 3 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE311BXHSRSS 3 11/16 in Viton Single Lip Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE311BRHSRSS 3 11/16 in Viton Single Lip Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE311BXHSHTPS 3 11/16 in High Temperature Packing Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE311BRHSHTPS 3 11/16 in High Temperature Packing Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE311BXHSATL 3 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE311BRHSATL 3 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE311BXHSFS 3 11/16 in Felt Type Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE311BRHSFS 3 11/16 in Felt Type Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE312BXHS 3 3/4 in Felt Type Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE312BRHS 3 3/4 in Felt Type Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
LSE312BXHSKPS 3 3/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 64745 lbf
288000
N
82280 lbf
366000
N
N/A 2340 rpm
LSE312BRHSKPS 3 3/4 in Kevlar Packing Seal Split Cylindrical Retained Type 64745 lbf
288000
N
82280 lbf
366000
N
3596.90 lbf
16000
N
2340 rpm
  Results 376 - 400 of 1000 « 16 17 18 19 20 »  
<