Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,622 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 526 - 550 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM115BRHSATL 115 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSM115BXHSFS 115 mm Felt Type Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
N/A 1970 rpm
LSM115BRHSFS 115 mm Felt Type Split Cylindrical Retained Type 71040 lbf
316000
N
95993 lbf
427000
N
4181.39 lbf
18600
N
1970 rpm
LSE411BXHS 4.6875 in Felt Type Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE411BRHS 4.6875 in Felt Type Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE411BXHSKPS 4.6875 in Kevlar Packing Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE411BRHSKPS 4.6875 in Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE411BXHSRSS 4.6875 in Viton Single Lip Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE411BRHSRSS 4.6875 in Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE411BXHSHTPS 4.6875 in High Temperature Packing Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE411BRHSHTPS 4.6875 in High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE411BXHSATL 4.6875 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE411BRHSATL 4.6875 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSE411BXHSFS 4.6875 in Felt Type Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSE411BRHSFS 4.6875 in Felt Type Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM120BXHS 120 mm Felt Type Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSM120BRHS 120 mm Felt Type Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM120BXHSKPS 120 mm Kevlar Packing Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSM120BRHSKPS 120 mm Kevlar Packing Seal Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM120BXHSRSS 120 mm Viton Single Lip Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSM120BRHSRSS 120 mm Viton Single Lip Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM120BXHSHTPS 120 mm High Temperature Packing Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSM120BRHSHTPS 120 mm High Temperature Packing Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
LSM120BXHSATL 120 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
N/A 1740 rpm
LSM120BRHSATL 120 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 81606 lbf
363000
N
111505 lbf
496000
N
4990.69 lbf
22200
N
1740 rpm
  Results 526 - 550 of 1000 « 21 22 23 24 25 »  
<