Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,622 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 676 - 700 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM140BRHSKPS 140 mm Kevlar Packing Seal Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM140BXHSRSS 140 mm Viton Single Lip Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSM140BRHSRSS 140 mm Viton Single Lip Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM140BXHSHTPS 140 mm High Temperature Packing Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSM140BRHSHTPS 140 mm High Temperature Packing Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM140BXHSATL 140 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSM140BRHSATL 140 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSM140BXHSFS 140 mm Felt Type Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
N/A 1570 rpm
LSM140BRHSFS 140 mm Felt Type Split Cylindrical Retained Type 94869 lbf
422000
N
131513 lbf
585000
N
5799.99 lbf
25800
N
1570 rpm
LSE511BXHS 5 11/16 in Felt Type Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE511BRHS 5 11/16 in Felt Type Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE511BXHSKPS 5 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE511BRHSKPS 5 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE511BXHSRSS 5 11/16 in Viton Single Lip Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE511BRHSRSS 5 11/16 in Viton Single Lip Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE511BXHSHTPS 5 11/16 in High Temperature Packing Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE511BRHSHTPS 5 11/16 in High Temperature Packing Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE511BXHSATL 5 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE511BRHSATL 5 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE511BXHSFS 5 11/16 in Felt Type Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE511BRHSFS 5 11/16 in Felt Type Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE512BXHS 5.7500 in Felt Type Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE512BRHS 5.7500 in Felt Type Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSE512BXHSKPS 5.7500 in Kevlar Packing Seal Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSE512BRHSKPS 5.7500 in Kevlar Packing Seal Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
  Results 676 - 700 of 1000 « 26 27 28 29 30 »  
<