Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,622 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 51 - 75 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE108BXHSKPS 1 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE108BRHSKPS 1 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE108BXHSRSS 1 1/2 in Viton Single Lip Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE108BRHSRSS 1 1/2 in Viton Single Lip Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE108BXHSHTPS 1 1/2 in High Temperature Packing Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE108BRHSHTPS 1 1/2 in High Temperature Packing Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE108BXHSATL 1 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE108BRHSATL 1 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE108BXHSFS 1 1/2 in Felt Type Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSE108BRHSFS 1 1/2 in Felt Type Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM40BXHS 40 mm Felt Type Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM40BRHS 40 mm Felt Type Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM40BXHSKPS 40 mm Kevlar Packing Seal Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM40BRHSKPS 40 mm Kevlar Packing Seal Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM40BXHSRSS 40 mm Viton Single Lip Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM40BRHSRSS 40 mm Viton Single Lip Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM40BXHSHTPS 40 mm High Temperature Packing Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM40BRHSHTPS 40 mm High Temperature Packing Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM40BXHSATL 40 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM40BRHSATL 40 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSM40BXHSFS 40 mm Felt Type Split Cylindrical Expansion Type 14613 lbf
65000
N
15287 lbf
68000
N
N/A 5400 rpm
LSM40BRHSFS 40 mm Felt Type Split Cylindrical Retained Type 14613 lbf
65000
N
15287 lbf
68000
N
719.38 lbf
3200
N
5400 rpm
LSE111BXHS 1 11/16 in Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSE111BRHS 1 11/16 in Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE111BXHSKPS 1 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
  Results 51 - 75 of 1000  1 2 3 4 5 »  
<