Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSM155BRHSRSS | Shaft Size N/A 155 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM155BXHSHTPS | Shaft Size N/A 155 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM155BRHSHTPS | Shaft Size N/A 155 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM155BXHSATL | Shaft Size N/A 155 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM155BRHSATL | Shaft Size N/A 155 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM155BXHSFS | Shaft Size N/A 155 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM155BRHSFS | Shaft Size N/A 155 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160ABXHS | Shaft Size N/A 160 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BXHS | Shaft Size N/A 160 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160ABRHS | Shaft Size N/A 160 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BRHS | Shaft Size N/A 160 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160ABXHSKPS | Shaft Size N/A 160 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BXHSKPS | Shaft Size N/A 160 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160ABRHSKPS | Shaft Size N/A 160 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BRHSKPS | Shaft Size N/A 160 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160ABXHSRSS | Shaft Size N/A 160 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BXHSRSS | Shaft Size N/A 160 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160ABRHSRSS | Shaft Size N/A 160 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BRHSRSS | Shaft Size N/A 160 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160ABXHSHTPS | Shaft Size N/A 160 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BXHSHTPS | Shaft Size N/A 160 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160ABRHSHTPS | Shaft Size N/A 160 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BRHSHTPS | Shaft Size N/A 160 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160ABXHSATL | Shaft Size N/A 160 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM160BXHSATL | Shaft Size N/A 160 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |