Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,622 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 776 - 800 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM160ABRHSATL 160 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSM160BRHSATL 160 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSM160ABXHSFS 160 mm Felt Type Split Cylindrical Expansion Type 103187 lbf
459000
N
149273 lbf
664000
N
N/A 1450 rpm
LSM160BXHSFS 160 mm Felt Type Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSM160ABRHSFS 160 mm Felt Type Split Cylindrical Retained Type 103187 lbf
459000
N
149273 lbf
664000
N
6609.30 lbf
29400
N
1450 rpm
LSM160BRHSFS 160 mm Felt Type Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSE607BXHS 6 7/16 in Felt Type Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSE607BRHS 6 7/16 in Felt Type Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSE607BXHSKPS 6 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSE607BRHSKPS 6 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSE607BXHSRSS 6 7/16 in Viton Single Lip Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSE607BRHSRSS 6 7/16 in Viton Single Lip Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSE607BXHSHTPS 6 7/16 in High Temperature Packing Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSE607BRHSHTPS 6 7/16 in High Temperature Packing Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSE607BXHSATL 6 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSE607BRHSATL 6 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSE607BXHSFS 6 7/16 in Felt Type Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSE607BRHSFS 6 7/16 in Felt Type Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSE608BXHS 6 1/2 in Felt Type Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSE608BRHS 6 1/2 in Felt Type Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSE608BXHSKPS 6 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSE608BRHSKPS 6 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSE608BXHSRSS 6 1/2 in Viton Single Lip Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
LSE608BRHSRSS 6 1/2 in Viton Single Lip Split Cylindrical Retained Type 131064 lbf
583000
N
178049 lbf
792000
N
7419 lbf
33000
N
1320 rpm
LSE608BXHSHTPS 6 1/2 in High Temperature Packing Split Cylindrical Expansion Type 131064 lbf
583000
N
178049 lbf
792000
N
N/A 1320 rpm
  Results 776 - 800 of 1000 « 31 32 33 34 35 »  
<