Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,622 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 76 - 100 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE111BRHSKPS 1 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE111BXHSRSS 1 11/16 in Viton Single Lip Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSE111BRHSRSS 1 11/16 in Viton Single Lip Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE111BXHSHTPS 1 11/16 in High Temperature Packing Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSE111BRHSHTPS 1 11/16 in High Temperature Packing Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE111BXHSATL 1 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSE111BRHSATL 1 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE111BXHSFS 1 11/16 in Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSE111BRHSFS 1 11/16 in Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE112BXHS 1 3/4 in Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSE112BRHS 1 3/4 in Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE112BXHSKPS 1 3/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSE112BRHSKPS 1 3/4 in Kevlar Packing Seal Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE112BXHSRSS 1 3/4 in Viton Single Lip Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSE112BRHSRSS 1 3/4 in Viton Single Lip Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE112BXHSHTPS 1 3/4 in High Temperature Packing Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSE112BRHSHTPS 1 3/4 in High Temperature Packing Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE112BXHSATL 1 3/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSE112BRHSATL 1 3/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSE112BXHSFS 1 3/4 in Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSE112BRHSFS 1 3/4 in Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSM45BXHS 45 mm Felt Type Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSM45BRHS 45 mm Felt Type Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
LSM45BXHSKPS 45 mm Kevlar Packing Seal Split Cylindrical Expansion Type 18659 lbf
83000
N
19558 lbf
87000
N
N/A 4630 rpm
LSM45BRHSKPS 45 mm Kevlar Packing Seal Split Cylindrical Retained Type 18659 lbf
83000
N
19558 lbf
87000
N
809.30 lbf
3600
N
4630 rpm
  Results 76 - 100 of 1000  1 2 3 4 5 »  
<