Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Light Series Plummer Blocks > Split Cylindrical Roller Bearing Light Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,622 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Light Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 976 - 1000 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE808BXHS 8 1/2 in Felt Type Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSE808BRHS 8 1/2 in Felt Type Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSE808BXHSKPS 8 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSE808BRHSKPS 8 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSE808BXHSRSS 8 1/2 in Viton Single Lip Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSE808BRHSRSS 8 1/2 in Viton Single Lip Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSE808BXHSHTPS 8 1/2 in High Temperature Packing Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSE808BRHSHTPS 8 1/2 in High Temperature Packing Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSE808BXHSATL 8 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSE808BRHSATL 8 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSE808BXHSFS 8 1/2 in Felt Type Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSE808BRHSFS 8 1/2 in Felt Type Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSE808BXHSATLE0302 8 1/2 in Aluminium Triple Labyrinth Marine Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BXHS 220 mm Felt Type Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHS 220 mm Felt Type Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHSKPS 220 mm Kevlar Packing Seal Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHSKPS 220 mm Kevlar Packing Seal Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHSRSS 220 mm Viton Single Lip Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHSRSS 220 mm Viton Single Lip Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHSHTPS 220 mm High Temperature Packing Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHSHTPS 220 mm High Temperature Packing Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHSATL 220 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHSATL 220 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
LSM220BXHSFS 220 mm Felt Type Split Cylindrical Expansion Type 159165 lbf
708000
N
262577 lbf
1168000
N
N/A 930 rpm
LSM220BRHSFS 220 mm Felt Type Split Cylindrical Retained Type 159165 lbf
708000
N
262577 lbf
1168000
N
11016 lbf
49000
N
930 rpm
  Results 976 - 1000 of 1000 « 36 37 38 39 40 
<