COMPANY HEADER
CAD (0)
  • Cart is empty
1301 - 1325 of 1622 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Add To Cart/Request Quote
N/A 350 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1301 - 1325 of 1622 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »