Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
MSE512BRHSAFQ | Shaft Size N/A 5.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE512BRHSAFQATL | Shaft Size N/A 5.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE512BRHSAFQFS | Shaft Size N/A 5.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE512BRHSAFQHTPS | Shaft Size N/A 5.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE512BRHSAFQKPS | Shaft Size N/A 5.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE512BRHSAFQRSS | Shaft Size N/A 5.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE512BXHSAFQ | Shaft Size N/A 5.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE512BXHSAFQATL | Shaft Size N/A 5.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE512BXHSAFQFS | Shaft Size N/A 5.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE512BXHSAFQHTPS | Shaft Size N/A 5.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE512BXHSAFQKPS | Shaft Size N/A 5.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE512BXHSAFQRSS | Shaft Size N/A 5.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE514BRHSAFQ | Shaft Size N/A 5.8750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE514BRHSAFQATL | Shaft Size N/A 5.8750 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE514BRHSAFQFS | Shaft Size N/A 5.8750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE514BRHSAFQHTPS | Shaft Size N/A 5.8750 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE514BRHSAFQKPS | Shaft Size N/A 5.8750 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE514BRHSAFQRSS | Shaft Size N/A 5.8750 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE514BXHSAFQ | Shaft Size N/A 5.8750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE514BXHSAFQATL | Shaft Size N/A 5.8750 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE514BXHSAFQFS | Shaft Size N/A 5.8750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE514BXHSAFQHTPS | Shaft Size N/A 5.8750 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE514BXHSAFQKPS | Shaft Size N/A 5.8750 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE514BXHSAFQRSS | Shaft Size N/A 5.8750 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE515BRHSAFQ | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |