Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
MSE515BRHSAFQATL | Shaft Size N/A 5 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE515BRHSAFQFS | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE515BRHSAFQHTPS | Shaft Size N/A 5 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE515BRHSAFQKPS | Shaft Size N/A 5 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE515BRHSAFQRSS | Shaft Size N/A 5 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE515BXHSAFQ | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE515BXHSAFQATL | Shaft Size N/A 5 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE515BXHSAFQFS | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE515BXHSAFQHTPS | Shaft Size N/A 5 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE515BXHSAFQKPS | Shaft Size N/A 5 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE515BXHSAFQRSS | Shaft Size N/A 5 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE600BRHSAFQ | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE600BRHSAFQATL | Shaft Size N/A 6.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE600BRHSAFQFS | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE600BRHSAFQHTPS | Shaft Size N/A 6.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE600BRHSAFQKPS | Shaft Size N/A 6.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE600BRHSAFQRSS | Shaft Size N/A 6.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE600BXHSAFQ | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE600BXHSAFQATL | Shaft Size N/A 6.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE600BXHSAFQFS | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE600BXHSAFQHTPS | Shaft Size N/A 6.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE600BXHSAFQKPS | Shaft Size N/A 6.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE600BXHSAFQRSS | Shaft Size N/A 6.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm |
CAD
N/A ![]() |
MSE607BRHSAFQ | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A ![]() |
MSE607BRHSAFQATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A ![]() |