Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
MSE404BRHSAFQAATL | Shaft Size N/A 4.25 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE404BXHSAFQAFS | Shaft Size N/A 4.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE404BRHSAFQAFS | Shaft Size N/A 4.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE406BXHSAFQA | Shaft Size N/A 4.3750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE406BRHSAFQA | Shaft Size N/A 4.3750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE406BXHSAFQAKPS | Shaft Size N/A 4.3750 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE406BRHSAFQAKPS | Shaft Size N/A 4.3750 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE406BXHSAFQARSS | Shaft Size N/A 4.3750 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE406BRHSAFQARSS | Shaft Size N/A 4.3750 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE406BXHSAFQAHTPS | Shaft Size N/A 4.3750 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE406BRHSAFQAHTPS | Shaft Size N/A 4.3750 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE406BXHSAFQAATL | Shaft Size N/A 4.3750 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE406BRHSAFQAATL | Shaft Size N/A 4.3750 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE406BXHSAFQAFS | Shaft Size N/A 4.3750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE406BRHSAFQAFS | Shaft Size N/A 4.3750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE407BXHSAFQA | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE407BRHSAFQA | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE407BXHSAFQAKPS | Shaft Size N/A 4 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE407BRHSAFQAKPS | Shaft Size N/A 4 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE407BXHSAFQARSS | Shaft Size N/A 4 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE407BRHSAFQARSS | Shaft Size N/A 4 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE407BXHSAFQAHTPS | Shaft Size N/A 4 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE407BRHSAFQAHTPS | Shaft Size N/A 4 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE407BXHSAFQAATL | Shaft Size N/A 4 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |
MSE407BRHSAFQAATL | Shaft Size N/A 4 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm |
CAD
N/A ![]() |