Batch CAD Cart (0)
  • Cart is empty
376 - 400 of 433 | Results Per Page | View | Unit of Measure
« 16 17 18 
Clear Filter

Shaft Size (in)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

Sort by
N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 8 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 8 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.2500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.9375 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 8 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.2500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A CAD
376 - 400 of 433 | Results Per Page | View | Unit of Measure
« 16 17 18