Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
MSE504BXHSAFQRSS | Shaft Size N/A 5.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE503BXHSAFQRSS | Shaft Size N/A 5 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE508BRHSAFQKPS | Shaft Size N/A 5.5000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE507BRHSAFQKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE504BRHSAFQKPS | Shaft Size N/A 5.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE503BRHSAFQKPS | Shaft Size N/A 5 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE508BXHSAFQKPS | Shaft Size N/A 5.5000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE507BXHSAFQKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE504BXHSAFQKPS | Shaft Size N/A 5.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE503BXHSAFQKPS | Shaft Size N/A 5 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE508BRHSAFQ | Shaft Size N/A 5.5000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE507BRHSAFQ | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE504BRHSAFQ | Shaft Size N/A 5.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE503BRHSAFQ | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE508BXHSAFQ | Shaft Size N/A 5.5000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE507BXHSAFQ | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE504BXHSAFQ | Shaft Size N/A 5.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE503BXHSAFQ | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm |
CAD
N/A ![]() |
MSE415BRHSAFQAFS | Shaft Size N/A 4 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm |
CAD
N/A ![]() |
MSE412BRHSAFQAFS | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm |
CAD
N/A ![]() |
MSE411BRHSAFQAFS | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm |
CAD
N/A ![]() |
MSE415BXHSAFQAFS | Shaft Size N/A 4 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm |
CAD
N/A ![]() |
MSE412BXHSAFQAFS | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm |
CAD
N/A ![]() |
MSE411BXHSAFQAFS | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm |
CAD
N/A ![]() |
MSE415BRHSAFQAATL | Shaft Size N/A 4 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm |
CAD
N/A ![]() |