Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
MSE215BXHSAFQA-4BATL | Shaft Size N/A 2 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE215BRHSAFQA-4BHTPS | Shaft Size N/A 2 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE215BXHSAFQA-4BHTPS | Shaft Size N/A 2 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE215BRHSAFQA-4BRSS | Shaft Size N/A 2 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE215BXHSAFQA-4BRSS | Shaft Size N/A 2 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE215BRHSAFQA-4BKPS | Shaft Size N/A 2 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE215BXHSAFQA-4BKPS | Shaft Size N/A 2 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE215BRHSAFQA-4B | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE215BXHSAFQA-4B | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE212BRHSAFQA-4BFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE212BXHSAFQA-4BFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE212BRHSAFQA-4BATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE212BXHSAFQA-4BATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE212BRHSAFQA-4BHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE212BXHSAFQA-4BHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE212BRHSAFQA-4BRSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE212BXHSAFQA-4BRSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE212BRHSAFQA-4BKPS | Shaft Size N/A 2 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE212BXHSAFQA-4BKPS | Shaft Size N/A 2 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE212BRHSAFQA-4B | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE212BXHSAFQA-4B | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE211BRHSAFQA-4BFS | Shaft Size N/A 2 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE211BXHSAFQA-4BFS | Shaft Size N/A 2 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE211BRHSAFQA-4BATL | Shaft Size N/A 2 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |
MSE211BXHSAFQA-4BATL | Shaft Size N/A 2 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58051 lbf258000 N | Cor - Static Load Rating N/A 67566 lbf300300 N | Maximum Speed N/A 3080 rpm |
CAD
N/A ![]() |