Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
MSE708BRHSAFQAFS | Shaft Size N/A 7.5 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE708BXHSAFQAFS | Shaft Size N/A 7.5 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE708BRHSAFQAATL | Shaft Size N/A 7.5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE708BXHSAFQAATL | Shaft Size N/A 7.5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE708BRHSAFQAHTPS | Shaft Size N/A 7.5 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE708BXHSAFQAHTPS | Shaft Size N/A 7.5 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE708BRHSAFQARSS | Shaft Size N/A 7.5 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE708BXHSAFQARSS | Shaft Size N/A 7.5 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE708BRHSAFQAKPS | Shaft Size N/A 7.5 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE708BXHSAFQAKPS | Shaft Size N/A 7.5 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE708BRHSAFQA | Shaft Size N/A 7.5 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE708BXHSAFQA | Shaft Size N/A 7.5 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE704BRHSAFQAFS | Shaft Size N/A 7.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE704BXHSAFQAFS | Shaft Size N/A 7.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE704BRHSAFQAATL | Shaft Size N/A 7.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE704BXHSAFQAATL | Shaft Size N/A 7.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE704BRHSAFQAHTPS | Shaft Size N/A 7.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE704BXHSAFQAHTPS | Shaft Size N/A 7.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE704BRHSAFQARSS | Shaft Size N/A 7.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE704BXHSAFQARSS | Shaft Size N/A 7.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE704BRHSAFQAKPS | Shaft Size N/A 7.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE704BXHSAFQAKPS | Shaft Size N/A 7.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE704BRHSAFQA | Shaft Size N/A 7.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE704BXHSAFQA | Shaft Size N/A 7.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE703BRHSAFQAFS | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |