Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
MSE400BXHSAFQAKPS | Shaft Size N/A 4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE311BRHSAFQAKPS | Shaft Size N/A 3 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BRHSAFQAKPS | Shaft Size N/A 3 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BRHSAFQAKPS | Shaft Size N/A 3 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHSAFQAKPS | Shaft Size N/A 4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE311BXHSAFQARSS | Shaft Size N/A 3 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BXHSAFQARSS | Shaft Size N/A 3 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BXHSAFQARSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BXHSAFQARSS | Shaft Size N/A 4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE311BRHSAFQARSS | Shaft Size N/A 3 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BRHSAFQARSS | Shaft Size N/A 3 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BRHSAFQARSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHSAFQARSS | Shaft Size N/A 4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE311BXHSAFQAHTPS | Shaft Size N/A 3 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BXHSAFQAHTPS | Shaft Size N/A 3 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BXHSAFQAHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BXHSAFQAHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE311BRHSAFQAHTPS | Shaft Size N/A 3 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BRHSAFQAHTPS | Shaft Size N/A 3 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BRHSAFQAHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHSAFQAHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE311BXHSAFQAATL | Shaft Size N/A 3 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BXHSAFQAATL | Shaft Size N/A 3 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BXHSAFQAATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BXHSAFQAATL | Shaft Size N/A 4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |