Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 1 - 25 of 433 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE211BXHSAFQA-4B 2 11/16 in Felt Type Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE211BRHSAFQA-4B 2 11/16 in Felt Type Split Cylindrical Retained Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE211BXHSAFQA-4BKPS 2 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE211BRHSAFQA-4BKPS 2 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE211BXHSAFQA-4BRSS 2 11/16 in Viton Single Lip Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE211BRHSAFQA-4BRSS 2 11/16 in Viton Single Lip Split Cylindrical Retained Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE211BXHSAFQA-4BHTPS 2 11/16 in High Temperature Packing Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE211BRHSAFQA-4BHTPS 2 11/16 in High Temperature Packing Split Cylindrical Retained Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE211BXHSAFQA-4BATL 2 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE211BRHSAFQA-4BATL 2 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE211BXHSAFQA-4BFS 2 11/16 in Felt Type Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE211BRHSAFQA-4BFS 2 11/16 in Felt Type Split Cylindrical Retained Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE212BXHSAFQA-4B 2 3/4 in Felt Type Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE212BRHSAFQA-4B 2 3/4 in Felt Type Split Cylindrical Retained Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE212BXHSAFQA-4BKPS 2 3/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE212BRHSAFQA-4BKPS 2 3/4 in Kevlar Packing Seal Split Cylindrical Retained Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE212BXHSAFQA-4BRSS 2 3/4 in Viton Single Lip Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE212BRHSAFQA-4BRSS 2 3/4 in Viton Single Lip Split Cylindrical Retained Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE212BXHSAFQA-4BHTPS 2 3/4 in High Temperature Packing Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE212BRHSAFQA-4BHTPS 2 3/4 in High Temperature Packing Split Cylindrical Retained Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE212BXHSAFQA-4BATL 2 3/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE212BRHSAFQA-4BATL 2 3/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE212BXHSAFQA-4BFS 2 3/4 in Felt Type Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE212BRHSAFQA-4BFS 2 3/4 in Felt Type Split Cylindrical Retained Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
MSE215BXHSAFQA-4B 2 15/16 in Felt Type Split Cylindrical Expansion Type 58051 lbf
258000
N
67566 lbf
300300
N
3080 rpm
  Results 1 - 25 of 433  1 2 3 4 5 »  
<