Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 226 - 250 of 433 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE412BRHSAFQAATL 4.7500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE412BXHSAFQAFS 4.7500 in Felt Type Split Cylindrical Expansion Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE412BRHSAFQAFS 4.7500 in Felt Type Split Cylindrical Retained Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE415BXHSAFQA 4 15/16 in Felt Type Split Cylindrical Expansion Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE415BRHSAFQA 4 15/16 in Felt Type Split Cylindrical Retained Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE415BXHSAFQAKPS 4 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE415BRHSAFQAKPS 4 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE415BXHSAFQARSS 4 15/16 in Viton Single Lip Split Cylindrical Expansion Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE415BRHSAFQARSS 4 15/16 in Viton Single Lip Split Cylindrical Retained Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE415BXHSAFQAHTPS 4 15/16 in High Temperature Packing Split Cylindrical Expansion Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE415BRHSAFQAHTPS 4 15/16 in High Temperature Packing Split Cylindrical Retained Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE415BXHSAFQAATL 4 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE415BRHSAFQAATL 4 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE415BXHSAFQAFS 4 15/16 in Felt Type Split Cylindrical Expansion Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE415BRHSAFQAFS 4 15/16 in Felt Type Split Cylindrical Retained Type 118084 lbf
524800
N
157566 lbf
700300
N
1600 rpm
MSE503BXHSAFQ 5 3/16 in Felt Type Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm
MSE503BRHSAFQ 5 3/16 in Felt Type Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm
MSE503BXHSAFQKPS 5 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm
MSE503BRHSAFQKPS 5 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm
MSE503BXHSAFQRSS 5 3/16 in Viton Single Lip Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm
MSE503BRHSAFQRSS 5 3/16 in Viton Single Lip Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm
MSE503BXHSAFQHTPS 5 3/16 in High Temperature Packing Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm
MSE503BRHSAFQHTPS 5 3/16 in High Temperature Packing Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm
MSE503BXHSAFQATL 5 3/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm
MSE503BRHSAFQATL 5 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 135088 lbf
600400
N
183729 lbf
816600
N
1450 rpm
  Results 226 - 250 of 433 « 6 7 8 9 10 »  
<