Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| MSE607BXHSAFQKPS | Shaft Size N/A 6 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BRHSAFQKPS | Shaft Size N/A 6 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BXHSAFQRSS | Shaft Size N/A 6 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BRHSAFQRSS | Shaft Size N/A 6 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BXHSAFQHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BRHSAFQHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BXHSAFQATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BRHSAFQATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BXHSAFQFS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BRHSAFQFS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BXHSAFQ | Shaft Size N/A 6 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BRHSAFQ | Shaft Size N/A 6 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BXHSAFQKPS | Shaft Size N/A 6 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BRHSAFQKPS | Shaft Size N/A 6 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BXHSAFQRSS | Shaft Size N/A 6 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BRHSAFQRSS | Shaft Size N/A 6 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BXHSAFQHTPS | Shaft Size N/A 6 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BRHSAFQHTPS | Shaft Size N/A 6 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BXHSAFQATL | Shaft Size N/A 6 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BRHSAFQATL | Shaft Size N/A 6 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BXHSAFQFS | Shaft Size N/A 6 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BRHSAFQFS | Shaft Size N/A 6 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE703BXHSAFQA | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE703BRHSAFQA | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE703BXHSAFQAKPS | Shaft Size N/A 7 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |