Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| MSE708BXHSAFQARSS | Shaft Size N/A 7.5 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE708BRHSAFQARSS | Shaft Size N/A 7.5 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE708BXHSAFQAHTPS | Shaft Size N/A 7.5 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE708BRHSAFQAHTPS | Shaft Size N/A 7.5 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE708BXHSAFQAATL | Shaft Size N/A 7.5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE708BRHSAFQAATL | Shaft Size N/A 7.5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE708BXHSAFQAFS | Shaft Size N/A 7.5 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE708BRHSAFQAFS | Shaft Size N/A 7.5 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE715BXHSAFQA | Shaft Size N/A 7 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE715BRHSAFQA | Shaft Size N/A 7 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE715BXHSAFQAKPS | Shaft Size N/A 7 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE715BRHSAFQAKPS | Shaft Size N/A 7 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE715BXHSAFQARSS | Shaft Size N/A 7 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE715BRHSAFQARSS | Shaft Size N/A 7 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE715BXHSAFQAHTPS | Shaft Size N/A 7 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE715BRHSAFQAHTPS | Shaft Size N/A 7 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE715BXHSAFQAATL | Shaft Size N/A 7 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE715BRHSAFQAATL | Shaft Size N/A 7 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE715BXHSAFQAFS | Shaft Size N/A 7 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE715BRHSAFQAFS | Shaft Size N/A 7 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE800BXHSAFQA | Shaft Size N/A 8 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE800BRHSAFQA | Shaft Size N/A 8 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE800BXHSAFQAKPS | Shaft Size N/A 8 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE800BRHSAFQAKPS | Shaft Size N/A 8 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE800BXHSAFQARSS | Shaft Size N/A 8 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |