Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 51 - 75 of 433 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE303BXHSAFQAKPS 3 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE303BRHSAFQAKPS 3 3/16 in Kevlar Packing Seal Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE303BXHSAFQARSS 3 3/16 in Viton Single Lip Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE303BRHSAFQARSS 3 3/16 in Viton Single Lip Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE303BXHSAFQAHTPS 3 3/16 in High Temperature Packing Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE303BRHSAFQAHTPS 3 3/16 in High Temperature Packing Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE303BXHSAFQAATL 3 3/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE303BRHSAFQAATL 3 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE303BXHSAFQAFS 3 3/16 in Felt Type Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE303BRHSAFQAFS 3 3/16 in Felt Type Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE304BXHSAFQA 3 1/4 in Felt Type Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE304BRHSAFQA 3 1/4 in Felt Type Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE304BXHSAFQAKPS 3 1/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE304BRHSAFQAKPS 3 1/4 in Kevlar Packing Seal Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE304BXHSAFQARSS 3 1/4 in Viton Single Lip Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE304BRHSAFQARSS 3 1/4 in Viton Single Lip Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE304BXHSAFQAHTPS 3 1/4 in High Temperature Packing Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE304BRHSAFQAHTPS 3 1/4 in High Temperature Packing Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE304BXHSAFQAATL 3 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE304BRHSAFQAATL 3 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE304BXHSAFQAFS 3 1/4 in Felt Type Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE304BRHSAFQAFS 3 1/4 in Felt Type Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE307BXHSAFQA 3 7/16 in Felt Type Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE307BRHSAFQA 3 7/16 in Felt Type Split Cylindrical Retained Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
MSE307BXHSAFQAKPS 3 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 66830 lbf
297000
N
79315 lbf
352500
N
2520 rpm
  Results 51 - 75 of 433  1 2 3 4 5 »  
<