Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| MSE307BRHSAFQAKPS | Shaft Size N/A 3 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE307BXHSAFQARSS | Shaft Size N/A 3 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE307BRHSAFQARSS | Shaft Size N/A 3 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE307BXHSAFQAHTPS | Shaft Size N/A 3 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE307BRHSAFQAHTPS | Shaft Size N/A 3 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE307BXHSAFQAATL | Shaft Size N/A 3 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE307BRHSAFQAATL | Shaft Size N/A 3 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE307BXHSAFQAFS | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE307BRHSAFQAFS | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE308BXHSAFQA | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE308BRHSAFQA | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE308BXHSAFQAKPS | Shaft Size N/A 3 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE308BRHSAFQAKPS | Shaft Size N/A 3 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE308BXHSAFQARSS | Shaft Size N/A 3 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE308BRHSAFQARSS | Shaft Size N/A 3 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE308BXHSAFQAHTPS | Shaft Size N/A 3 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE308BRHSAFQAHTPS | Shaft Size N/A 3 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE308BXHSAFQAATL | Shaft Size N/A 3 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE308BRHSAFQAATL | Shaft Size N/A 3 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE308BXHSAFQAFS | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE308BRHSAFQAFS | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE311BXHSAFQA | Shaft Size N/A 3 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE311BRHSAFQA | Shaft Size N/A 3 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE311BXHSAFQAKPS | Shaft Size N/A 3 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A |
Add To Cart
Request Quote |
| MSE311BRHSAFQAKPS | Shaft Size N/A 3 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm |
CAD
N/A |
Add To Cart
Request Quote |