Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 101 - 125 of 433 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE311BXHSAFQARSS 3 11/16 in Viton Single Lip Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE311BRHSAFQARSS 3 11/16 in Viton Single Lip Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE311BXHSAFQAHTPS 3 11/16 in High Temperature Packing Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE311BRHSAFQAHTPS 3 11/16 in High Temperature Packing Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE311BXHSAFQAATL 3 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE311BRHSAFQAATL 3 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE311BXHSAFQAFS 3 11/16 in Felt Type Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE311BRHSAFQAFS 3 11/16 in Felt Type Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE312BXHSAFQA 3 3/4 in Felt Type Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE312BRHSAFQA 3 3/4 in Felt Type Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE312BXHSAFQAKPS 3 3/4 in Kevlar Packing Seal Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE312BRHSAFQAKPS 3 3/4 in Kevlar Packing Seal Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE312BXHSAFQARSS 3 3/4 in Viton Single Lip Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE312BRHSAFQARSS 3 3/4 in Viton Single Lip Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE312BXHSAFQAHTPS 3 3/4 in High Temperature Packing Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE312BRHSAFQAHTPS 3 3/4 in High Temperature Packing Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE312BXHSAFQAATL 3 3/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE312BRHSAFQAATL 3 3/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE312BXHSAFQAFS 3 3/4 in Felt Type Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE312BRHSAFQAFS 3 3/4 in Felt Type Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE315BXHSAFQA 3 15/16 in Felt Type Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE315BRHSAFQA 3 15/16 in Felt Type Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE315BXHSAFQAKPS 3 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE315BRHSAFQAKPS 3 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
MSE315BXHSAFQARSS 3 15/16 in Viton Single Lip Split Cylindrical Expansion Type 87235 lbf
387700
N
110375 lbf
490600
N
2130 rpm
  Results 101 - 125 of 433  1 2 3 4 5 »  
<