Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 176 - 200 of 433 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE406BRHSAFQAHTPS 4.3750 in High Temperature Packing Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE406BXHSAFQAATL 4.3750 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE406BRHSAFQAATL 4.3750 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE406BXHSAFQAFS 4.3750 in Felt Type Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE406BRHSAFQAFS 4.3750 in Felt Type Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE407BXHSAFQA 4 7/16 in Felt Type Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE407BRHSAFQA 4 7/16 in Felt Type Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE407BXHSAFQAKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE407BRHSAFQAKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE407BXHSAFQARSS 4 7/16 in Viton Single Lip Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE407BRHSAFQARSS 4 7/16 in Viton Single Lip Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE407BXHSAFQAHTPS 4 7/16 in High Temperature Packing Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE407BRHSAFQAHTPS 4 7/16 in High Temperature Packing Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE407BXHSAFQAATL 4 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE407BRHSAFQAATL 4 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE407BXHSAFQAFS 4 7/16 in Felt Type Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE407BRHSAFQAFS 4 7/16 in Felt Type Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE408BXHSAFQA 4 1/2 in Felt Type Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE408BRHSAFQA 4 1/2 in Felt Type Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE408BXHSAFQAKPS 4 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE408BRHSAFQAKPS 4 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE408BXHSAFQARSS 4 1/2 in Viton Single Lip Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE408BRHSAFQARSS 4 1/2 in Viton Single Lip Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE408BXHSAFQAHTPS 4 1/2 in High Temperature Packing Split Cylindrical Expansion Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
MSE408BRHSAFQAHTPS 4 1/2 in High Temperature Packing Split Cylindrical Retained Type 102130 lbf
453900
N
133135 lbf
591700
N
1820 rpm
  Results 176 - 200 of 433 « 6 7 8 9 10 »  
<