Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
MSE412BXHSAFQAHTPS | Shaft Size N/A 4.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE412BXHSAFQAKPS | Shaft Size N/A 4.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE412BXHSAFQARSS | Shaft Size N/A 4.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BRHSAFQA | Shaft Size N/A 4 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BRHSAFQAATL | Shaft Size N/A 4 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BRHSAFQAFS | Shaft Size N/A 4 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BRHSAFQAHTPS | Shaft Size N/A 4 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BRHSAFQAKPS | Shaft Size N/A 4 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BRHSAFQARSS | Shaft Size N/A 4 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BXHSAFQA | Shaft Size N/A 4 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BXHSAFQAATL | Shaft Size N/A 4 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BXHSAFQAFS | Shaft Size N/A 4 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BXHSAFQAHTPS | Shaft Size N/A 4 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BXHSAFQAKPS | Shaft Size N/A 4 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BXHSAFQARSS | Shaft Size N/A 4 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE503BRHSAFQ | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm | CAD N/A |
MSE503BRHSAFQATL | Shaft Size N/A 5 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm | CAD N/A |
MSE503BRHSAFQFS | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm | CAD N/A |
MSE503BRHSAFQHTPS | Shaft Size N/A 5 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm | CAD N/A |
MSE503BRHSAFQKPS | Shaft Size N/A 5 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm | CAD N/A |
MSE503BRHSAFQRSS | Shaft Size N/A 5 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm | CAD N/A |
MSE503BXHSAFQ | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm | CAD N/A |
MSE503BXHSAFQATL | Shaft Size N/A 5 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm | CAD N/A |
MSE503BXHSAFQFS | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm | CAD N/A |
MSE503BXHSAFQHTPS | Shaft Size N/A 5 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 135088 lbf600400 N | Cor - Static Load Rating N/A 183729 lbf816600 N | Maximum Speed N/A 1450 rpm | CAD N/A |