Batch CAD Cart (0)
  • Cart is empty
201 - 225 of 433 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

Sort by
N/A 4.5000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 102130 lbf453900 N N/A 133135 lbf591700 N N/A 1820 rpm N/A CAD
N/A 4.5000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 102130 lbf453900 N N/A 133135 lbf591700 N N/A 1820 rpm N/A CAD
N/A 4.5000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 102130 lbf453900 N N/A 133135 lbf591700 N N/A 1820 rpm N/A CAD
N/A 4.5000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 102130 lbf453900 N N/A 133135 lbf591700 N N/A 1820 rpm N/A CAD
N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.6875 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.6875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.6875 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.6875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.6875 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.6875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.6875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.6875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.6875 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
N/A 4.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 118084 lbf524800 N N/A 157566 lbf700300 N N/A 1600 rpm N/A CAD
201 - 225 of 433 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »