Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
MSE412BXHSAFQAKPS | Shaft Size N/A 4.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BXHSAFQAKPS | Shaft Size N/A 4 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE411BRHSAFQAKPS | Shaft Size N/A 4.6875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE412BRHSAFQAKPS | Shaft Size N/A 4.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BRHSAFQAKPS | Shaft Size N/A 4 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE411BXHSAFQARSS | Shaft Size N/A 4.6875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE412BXHSAFQARSS | Shaft Size N/A 4.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BXHSAFQARSS | Shaft Size N/A 4 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE411BRHSAFQARSS | Shaft Size N/A 4.6875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE412BRHSAFQARSS | Shaft Size N/A 4.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BRHSAFQARSS | Shaft Size N/A 4 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE411BXHSAFQAHTPS | Shaft Size N/A 4.6875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE412BXHSAFQAHTPS | Shaft Size N/A 4.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BXHSAFQAHTPS | Shaft Size N/A 4 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE411BRHSAFQAHTPS | Shaft Size N/A 4.6875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE412BRHSAFQAHTPS | Shaft Size N/A 4.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BRHSAFQAHTPS | Shaft Size N/A 4 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE411BXHSAFQAATL | Shaft Size N/A 4.6875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE412BXHSAFQAATL | Shaft Size N/A 4.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BXHSAFQAATL | Shaft Size N/A 4 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE411BRHSAFQAATL | Shaft Size N/A 4.6875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE412BRHSAFQAATL | Shaft Size N/A 4.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE415BRHSAFQAATL | Shaft Size N/A 4 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE411BXHSAFQAFS | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSE412BXHSAFQAFS | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118084 lbf524800 N | Cor - Static Load Rating N/A 157566 lbf700300 N | Maximum Speed N/A 1600 rpm | CAD N/A |